Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 08 |
| Fitting end size 2 | Size 08 |
| Fitting Hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | Zinc Plated Steel |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | BSP Male Parallel |
| Fittings end type 2 | BSP Male Parallel |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | EC215 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 12611A-08-08Z |
| Legacy fitting part number 2 | 12611A-08-08Z |
| Overall length IN | 236.2 |
| Overall length MM | 6000 |