Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.394 | |
| Compatible hose ID MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.299 | |
| Drop dimension MM | 33.00 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 22-25 LB-FT(30-33 NM) | 22-25 lb ft(30-33 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.220 | |
| Hose cut off factor MM | 31.000 | |
| Hose size | -6 | -6 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |