Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.394 | |
| Compatible hose ID MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.945 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -6 | -6 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |
