Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.492 | |
| Compatible hose ID MM | 12.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.748 | |
| Drop dimension MM | 19.00 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 72-80 LB-FT(98-110 NM) | 72-80 lb-ft(98-110 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.791 | |
| Hose cut off factor MM | 45.500 | |
| Hose size | -8 | -8 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |