Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.492 | |
| Compatible hose ID MM | 12.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.181 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -17 | -17 |
| End Type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.004 | |
| Hose cut off factor MM | 25.500 | |
| Hose size | -8 | -8 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |
