Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.492 | |
| Compatible hose ID MM | 12.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End Type 1 | BANJO METRIC | Banjo metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.106 | |
| Hose cut off factor MM | 28.100 | |
| Hose size | -8 | -8 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |
