Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.909 | |
| Drop dimension MM | 48.50 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -21 | -21 |
| End Type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.106 | |
| Hose cut off factor MM | 53.500 | |
| Hose size | -12 | -12 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |