Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | TIEFFE BY DANFOSS | Tieffe by Danfoss |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -27 | -27 |
| End type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.142 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -12 | -12 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |
