Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | TIEFFE BY DANFOSS | Tieffe by Danfoss |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -26 | -26 |
| End type 1 | MALE METRIC 60 DEGREE CONE | Male metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.339 | |
| Hose cut off factor MM | 34.000 | |
| Hose size | -12 | -12 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |
