Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.984 | |
| Compatible hose ID MM | 25.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.472 | |
| Drop dimension MM | 12.00 | |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.307 | |
| Hose cut off factor MM | 84.000 | |
| Hose size | -16 | -16 |
| Product material | CARBON STEEL | Carbon steel |
| Series | HX SERIES | HX Series |
| Thread sealant | NO | No |