Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.590 | |
| A dimension MM | 116.586 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | H039 | H039 |
| Compatible tube OD IN | 1.25 | |
| Compatible tube OD MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.680 | |
| End connection hex size MM | 42.926 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.690 | |
| Hex size 1 MM | 42.926 | |
| Hex size 2 IN | 1.680 | |
| Hex size 2 MM | 43.000 | |
| Hose cut off factor IN | 1.880 | |
| Hose cut off factor MM | 47.752 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1K | 1K |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 | |
| Working pressure max bar | 207 | |
| Working pressure max psi | 3000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975013953 |
