IKH3FCKLA21E1.5KWJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
IKH3FCKLA21E1.5KWJ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron | |
| Frequency | 60 Hz | |
| Main Port Connections | SAE | |
| Model Series | Manifold Assembly | |
| Paint | Custom | |
| Product Height | 10.12 in | |
| Product Length/Depth | 10.91 in | |
| Product material | Cast Iron | |
| Product Type | Manifold Assemblies Packaged Systems | |
| Product Volume | 830.277 in³ | |
| Product Width | 7.52 in | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSMA Series | |
| Voltage | 120 V |