COUPLING,I900,F,3/8,CS,9MMBARB
IL0095690
Catalog item:
IL0095690
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
IL0095690
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | IL0095690 |
| Connection style | Automatic connect |
| End type 1 | Line/hose/tube |
| Flow rate GPM | 580.00 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 9 mm |
| Valve Type | 2 way |
| Working pressure max psi | 290 |
| Working pressure max bar | 20 |