HOSE ASSY-product-details

HOSE ASSY

JB-53


Tools

Product specifications

Characteristic
Value
Description
ApplicationHYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMSHydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems
BrandDANFOSSDanfoss
CertificationsDNVMSHA APPROVEDDNVMSHA Approved
CompliancesEN853 2SNISO 1436-1 TYPE 2SNSAE 100R2AT TYPE SEN853 2SNISO 1436-1 Type 2SNSAE 100R2AT Type S
Fitting angle shape 1SStraight
Fitting angle shape 2C90° Elbow long drop
Fitting drop dimension 2 IN2.4
Fitting drop dimension 2 MM62.0
Fitting end size 208Size 08
Fittings end type 2FJJIC Female 37°
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesGH793 SERIESGH793 Series
Hose size06Size 06
Legacy fitting part number 11AA8FJ61AA8FJ6
Legacy fitting part number 21AA8FJC61AA8FJC6
Overall length IN29.5
Overall length MM750
Thread size 13/4-16 UNF3/4-16 UNF
Thread size 23/4-16 UNF3/4-16 UNF