Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 08 | Size 08 |
| Fittings end type 2 | BT | BSP Male Tapered |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH781 SERIES | GH781 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1AA8FJ6 | |
| Legacy fitting part number 2 | 1A8BT6 | |
| Overall length IN | 94.5 | |
| Overall length MM | 2400 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |