Danfoss Hansen
JX5097239
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
JX5097239
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Injection Molding, Cooling Water, Heat-transfer Fluid | |
| Brand | Danfoss | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 3/8 IN | |
| End type 1 | Push to Connect | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Fluid compatibility | Cooling Water, Heat-transfer Fluid | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Hydraulic | |
| Port size | 3/8 | |
| Product Height | 1 in | |
| Product Length/Depth | 2.59 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 2.59 in³ | |
| Product Weight | .205 lb | |
| Product Width | 1 in | |
| Seal material | Viton | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | G3/8-19 | |
| Trade Name | J70000 Series | |
| Valve type | 2 way | |
| Working pressure | 217 Psi | |
| Working temperature - max | 230 °F | |
| Working temperature - min | 5 °F |