Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | HEAT SHRINK | HEAT SHRINK |
| Color | BLACK | BLACK |
| Material | N/A | |
| Remarks | N/A | |
| Tubing diameter in mm | 6,350 mm | |
| Tubing length in mm | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |