TUBING,HEAT SHRINK,3/32 ,BLK,I
K00182
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00182
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | HEAT SHRINK | HEAT SHRINK |
| Color | BLACK | BLACK |
| Material | N/A | |
| Remarks | N/A | |
| Tubing diameter in mm | 2,388 mm | |
| Tubing length in mm | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |