Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Remarks | OVAL HEAD | OVAL HEAD |
| Rivet grip length | 4.37 | 4.37 |
| Rivet type | TUBULAR | TUBULAR |
| Shank diameter | 2,286 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |