RIVET,TUBE,.09,.14,BR,NI
K00372
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00372
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Material | BRASS | BRASS |
| Remarks | OVAL HEAD | OVAL HEAD |
| Rivet grip length | 3.57 | 3.57 |
| Rivet type | TUBULAR | TUBULAR |
| Shank diameter | 2,286 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |