Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | #6 | #6 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | 44,000 | mm |
| Washer, Thickness | 4,000 | mm |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |