Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | #4 | #4 |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 3,048 mm | |
| Washer, Outside Diameter | 10,160 mm | |
| Washer, Thickness | 0,630 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |