Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 5,84 mm |
| Characteristic | N/A |
| Material | STEEL |
| Remarks | N/A |
| Retainer Application | EXTERNAL |
| Ring, Thickness | 0,63 mm |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |