Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OXIDE | BLACK OXIDE |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 6,3500 mm | |
| Screw, Point Type | HALF DOG POINT | HALF DOG POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 | 10-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |