PIN,ROLL,.070,.38,ST
K00752
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00752
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ROLL |
| Material | STEEL |
| Pin, Diameter | 1,7780 mm |
| Pin, Length | 9,6520 mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |