Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not for production use |
| PCB Assembly Technology | TP |
| PCB layout decal | MOV/R/_7X_2/_3S/46 |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | Z15L330 |
| Schematic symbol name | VAR |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |