SCR,10-32,3.50,RD,SLOT,ST,ZN-product-details

SCR,10-32,3.50,RD,SLOT,ST,ZN

K00862


Tools

Product specifications

Characteristic
Value
Description
CharacteristicZINCZINC
MaterialSSteel
RemarksN/A
Screw, Drive TypeSLOTTEDSLOTTED
Screw, Head DiameterN/A
Screw, Head HeightN/A
Screw, Head TypeROUND HEADROUND HEAD
Screw, Hex WidthN/A
Screw, Length55,0000mm
Size/Dimensions0.001
StandardN/A
Standard Class LevelN/A
Thread, Size10-3210-32
Thread, TypeSTANDARD THREAD

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm