O-RING,.24 .07 70 F-SIL
K00937
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00937
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 70 DURO F-SIL |
| O-Ring, Cross Section | 1,7780 mm |
| O-Ring, Inside Diameter | 6,0960 mm |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |