RPAK,100K,4ISO,2%,TP,SIP8-product-details

RPAK,100K,4ISO,2%,TP,SIP8

K01279


Tools

Product specifications

Characteristic
Value
Description
Array_Configuration4ISO
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologyTP
PCB layout decalSIP8
Power rating in wattsN/A
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRPAK4ISO8SIP
Schematic symbol nameRPAK4ISO8SIP
Size/Dimensions0.001
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm