Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 mm | |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 4 | 4 |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | CONN_4P_K24240 | CONN_4P_K24240 |
| Peak solder temperature | N/A | |
| Pin mapping | A,B,C,D | A,B,C,D |
| Remarks | N/A | |
| Schematic device name | JACK04 | JACK04 |
| Schematic symbol name | JACK04 | JACK04 |
| Size/Dimensions | L1.8XW2.2XH2 CM | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |