CONHW,40P,BACK COVER,AMP,1-102536-8-product-details

CONHW,40P,BACK COVER,AMP,1-102536-8

K01458


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
DescriptionN/A
Is this a Dx partN/A
MFG 1 DatasheetN/A
Part riskN/A
PCB layout decalN/A
RemarksN/A
Schematic device nameN/A
Schematic symbol nameN/A
Size/Dimensions0.001
TYPEN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm