PACER,HEX,M-F,ST,ZI,6-32,1.12 LG-product-details

PACER,HEX,M-F,ST,ZI,6-32,1.12 LG

K01555


Tools

Product specifications

Characteristic
Value
Description
CharacteristicZINCZINC
MaterialSTEELSTEEL
RemarksN/A
Size/Dimensions0.001
Spacer Hex width in mm6,350mm
Spacer inside diameter in mmN/A
Spacer length in mm6,000mm
Spacer outside diameter in mmN/A
Thread, Size6-326-32
Type of spacerHEX M-F

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm