SPRING,COVER ASSY,MCV110A
K01761
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K01761
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | N/A |
| Remarks | ZINC |
| Spring, Inside Diameter | N/A |
| Spring, Length Test | N/A |
| Spring, Length unloaded | N/A |
| Spring, Outside Diameter | 13,3100 mm |
| Spring, Rate | N/A |
| Spring, Type | TORSION SPRING |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9900 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |