SPRING,HELI. COMP,MCV110A
K01765
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K01765
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 4,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 2,9000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 5,5900 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 2,312 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,4300 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |