SCR,4-40TF,.56,PAN,PHIL,ST,ZNWAX
K01771
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K01771
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC WAX |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | TORX |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | PAN HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | 14,2748 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 4-40 |
| Thread, Type | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |