CPAK,8BUS,0.01U,50V,10%,TP,SIP10
K02160
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K02160
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Array_Configuration | 8BUS | |
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Dielectric type or rating | N/A | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| Schematic device name | CPAK | |
| Schematic symbol name | CPAK8BUS10SIP | |
| Size/Dimensions | 0.001 | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |