IC,SHIFT REG,8 BIT,74HC164N,TP,DIP14
K02203
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K02203
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Description | SHIFT REG | |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | DIP14 | |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| RoHS compliant | Not compliant | |
| Schematic device name | 74HC164 | |
| Schematic symbol name | 74HC164 | |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |