POT,5K,1/2W,10%,TP,25TURN-product-details

POT,5K,1/2W,10%,TP,25TURN

K02246


Tools

Product specifications

Characteristic
Value
Description
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologyTP
PCB layout decalTRIM_3296Y
Power rating in watts0,062W
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device namePOT
Schematic symbol namePOT_1
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm