WASH,1/4,FLAT,.265X.437X.004,SS-product-details

WASH,1/4,FLAT,.265X.437X.004,SS

K02400


Tools

Product specifications

Characteristic
Value
Description
CharacteristicN/A
MaterialStainless steel
Remarks0.25"0.25"
Size/Dimensions0.001
StandardN/A
Standard Class LevelN/A
Washer, Inside Diameter25,000mm
Washer, Outside Diameter44,000mm
Washer, Thickness4,000mm
Washer, TypeFLATFLAT

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm