Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | mm |
| Characteristic | N/A |
| Material | STEEL |
| Remarks | N/A |
| Retainer Application | INTERNAL |
| Ring, Thickness | mm |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |