Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 44,30 mm | |
| Contact Configuration | 2P2T | 2P2T |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | N/A | |
| Pin mapping | N/A | |
| Rated, Current | 2 | 2 |
| Remarks | N/A | |
| Schematic device name | 12TW75-3 | 12TW75-3 |
| Schematic symbol name | SW_2P2T | SW_2P2T |
| Type of switch | TGL | TGL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |