WASH,#2,FLAT,.084X.219X.025,BR
K04243
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K04243
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | BRASS | BRASS |
| Material | BRASS | BRASS |
| Remarks | #2 | #2 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 2,032 mm | |
| Washer, Outside Diameter | 5,588 mm | |
| Washer, Thickness | 0,630 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |