Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 62,00 | mm |
| Characteristic | N/A | |
| Material | Steel | |
| Remarks | N/A | |
| Retainer Application | EXTERNAL | EXTERNAL |
| Ring, Thickness | 2,00 | mm |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |