PLUG, PIPE
K04404
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K04404
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | N/A | |
| Plug, Drive Type | INTERNAL HEXAGON | |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | INTERNAL HEXAGON | |
| Plug, Hex Width | 6,35 | mm |
| Plug, Length | 8,50 | mm |
| Remarks | PIPE PLUG | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.500-14 | |
| Thread, Type | NPT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |