Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OXIDE | BLACK OXIDE |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Length | 55,0000 | mm |
| Screw, Point Type | HALF DOG POINT | HALF DOG POINT |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.250-28 | 0.250-28 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |