Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | YES | YES |
| Plug, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Plug, Hex Width | 0,31 mm | |
| Plug, Length | 14,22 mm | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.750-16 | 0.750-16 |
| Thread, Type | UNF | UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |