Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | STEEL | STEEL |
| Remarks | OVAL HEAD | OVAL HEAD |
| Rivet grip length | 4.83 | 4.83 |
| Rivet type | TUBULAR | TUBULAR |
| Shank diameter | 3,175 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |