WASH,#10,FLAT,.235X.431X.001,SS
K04622
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K04622
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Material | STAINLESS STEEL | STAINLESS STEE |
| Remarks | #10 | #10 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 6,096 mm | |
| Washer, Outside Diameter | 10,922 mm | |
| Washer, Thickness | 0,020 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |