O-RING,.86 .07 70 BUNA N
K04790
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K04790
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 70 DURO BUNA N | 70 DURO BUNA N |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 21,8440 mm | |
| Remarks | N/A | |
| Size/Dimensions | L2.5XW2.5XH0.2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |