Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Number of pins | 8 |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | TSTRIP_8P_K04827 |
| Remarks | N/A |
| Schematic device name | TSTRIP_8P |
| Schematic symbol name | TSTRIP_8P |
| Terminal_Size | 6 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |